Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Hakon®-Clamping sets - Series 132
Bill of material
Hakon Clamping Sets Series 132 ISO B KETTEN FUCHS Artikel-Nr. 132-5585
CNSORDERNO
Order number
132-5585
DXD
Size
55 x 85 mm
SD
Size
55 mm
D1
Length
91 mm
H1
Length
30 mm
H2
Length
36.0 mm
H3
Length
50 mm
H
Length
58 mm
AS
Number pieces
8 mm
M
Screw size
M8x30 mm
MD
Transferable tightening torque
41 Nm
MT
Transferable torsional moment
2236 Nm
FAX
Transferable axial force
80 kN
PW
Surface pressure wave
138 N/mm^2
PN
Surface pressure Hub
89 N/mm^2
CNSMASSEXACT
Mass
1.200 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices